DIN 433
similar to ISO 7092

Washers for cylinder screws

Material: Brass | Product group: Washers
Diameter (d)
3.2
4.3
5.3
6.4
8.4
10.5
13
15
17
Packingunit (pcs.)
500
1000
For further information please contact us.
similar to ISO 7092 | DIN standard has been withdrawn
DIN 433 | brass | Cr(VI) - free

Note: similar to ISO 7092 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Brass
Product group:
Washers
RoHS conformal:
Material:
Brass
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)