DIN 433
similar to ISO 7092

Washers for cylinder screws

Material: Brass | Surface: nickel plated | Product group: Washers
Diameter (d)
3.2
4.3
5.3
6.4
8.4
10.5
Packingunit (pcs.)
1000
For further information please contact us.
similar to ISO 7092 | DIN standard has been withdrawn
DIN 433 | brass | nickel plated | Cr(VI) - free

Note: similar to ISO 7092 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Brass
Surface:
nickel plated
Product group:
Washers
RoHS conformal:
Material:
Brass
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)