Thread reinforcement 137 versions
-
HELICOIL® machine taps
spiral fluted 40° | For blind holes
0141.5 | Metric standard and fine thread -
HELICOIL® Tangfree Screwlock thread insert
without tang, screw-locking
Stainless steel A2 | UNC -
HELICOIL® machine taps
straight fluted | For through holes
0141.1 | BSW -
HELICOIL® Plus Free Running thread inserts
Stainless steel A2 | UNF -
HELICOIL® Plus Free Running thread inserts, refill pack
Stainless steel A2 | Metric standard thread -
HELICOIL® manual installation tool
for HELICOIL® Classic and HELICOIL® Plus
H-PSG | UNF -
HELICOIL® machine taps
spiral fluted 45° | For blind holes
0141.4 | BSW -
HELICOIL® Plus prewinder
for HELICOIL® pneumatic and electrical installation tool P-PSG 714
P-PSG 714 -
HELICOIL® Plus electrical installation tool
for fast processing HELICOIL® Plus M 4 - M 10; UNC 8-32 - UNC 3/8"-16; UNF 8-36 - UNF 3/8"-24 with installation mandrel (which has to be ordered separately)
E-S 410 -
HELICOIL® Installation mandrel
for HELICOIL® pneumatic and electrical installation tool
P-PSG 256 | UNC -
HELICOIL® manual installation tool
for HELICOIL® Classic and HELICOIL® Plus
H-PM | BSW -
HELICOIL® Extraction tool
For manual and mechanical disassembly of HELICOIL® thread inserts M6 to M14.
Metric standard thread