Plug gauge for HELICOIL® holding threads

according to DIN 8140-T2 tolerance class 4H (5H mod.)
Thread type: Metric standard and fine thread | Product group: Accessories
Diameter (d)
M 2.5
M 3
M 4
M 5
M 6
M 7
M 8
M 10
M 24x1.5
Pitch (P)
0,5
0,7
0,8
0,45
1
1,5
1,25
Packingunit (pcs.)
1
For further information please contact us.
Plug gauge to check if holding threads for HELICOIL® thread inserts which have been produced with a threading tool are true to gauge.

For metric coarse and fine threads. Complies with tolerance class 4H (5H mod.) as per DIN 8140-2.
Thread type:
Metric standard and fine thread
Product group:
Accessories
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024