Plug gauge for HELICOIL® holding threads

according to NASM 33537 tolerance class 2B.
Thread type: BSP/G | Product group: Accessories
Diameter (d)
G 1"-11
G 1/2"-14
G 1/4"-19
G 1/8"-28
G 3/4"-14
G 3/8"-19
Pitch (P)
0,907
1,81
1,337
1,814
2,309
Packingunit (pcs.)
1
For further information please contact us.
Plug gauge to check if holding threads for HELICOIL® thread inserts which have been produced with a threading tool are true to gauge.

For British Standard Pipe Threads (BSP/G). Complies with tolerance class 2B as per NASM33537.
Thread type:
BSP/G
Product group:
Accessories
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024