Type 4160.23 installation mandrel with depth stop to process HELICOIL® Plus coil thread inserts with UNC thread.
Suited for:
• B-S 206 cordless installation tool
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 pneumatic installation tool
Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173
Note:
These installation mandrels can also be used as manual installation mandrels.
HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Suited for:
• B-S 206 cordless installation tool
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 pneumatic installation tool
Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173
Note:
These installation mandrels can also be used as manual installation mandrels.
HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Thread type:
UNC
Product type:
Installation mandrel
Product group:
Accessories
Product type:
4160.23
HELICOIL® Plus thread technology: Intelligent system solution comprising a fastener and efficient processing for high-strength screw joints
Product Guide: 360° Joining Technology