HELICOIL® Plus installation mandrels with depth stop

for processing of HELICOIL® Plus Free Running with installation tools types: B-S 824 | E-S 410 | P-S 412 | P-S 1216
Thread type: Metric standard and fine thread | Product group: Accessories | Product type: 4160.25
Type 4160.25 installation mandrel with depth stop to process HELICOIL® Plus Free Running coil thread inserts with fine or coarse thread.

Suited for:
• Type E-S 410 electrical installation tool
• Type B-S 824 cordless installation tool
• P-S 412 and P-S 1216 pneumatic installation tools

Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173

Note:
These installation mandrels can also be used as manual installation mandrels.

HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.
Thread type:
Metric standard and fine thread
Product group:
Accessories
Product type:
4160.25
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02