DIN 603

Mushroom head bolts

with square neck | without nuts
Flange/washer: without flange | Thread type: Metric thread | Head shape: Dome head | Material: Steel 8.8 | Installation method: Assembly by hand | Surface: bright | Product group: Screws
Diameter (d)
M6
M8
M10
M12
Length (l)
20
25
30
40
45
50
55
80
Packingunit (pcs.)
100
200
500
For further information please contact us.
DIN 603 | steel | 8.8 | bright | Cr(VI) - free | metric thread
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Dome head
Material:
Steel 8.8
Installation method:
Assembly by hand
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)