B 52005

AMTEC® screws for thermoplastic materials

countersunk head | hexalobular drive
Flange/washer: without flange | Thread type: Self-tapping thread | Head shape: Countersunk head | Force application: Hexalobular / Torx | Material: Steel 10 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
2.5
3
3.5
4
Length (l)
8
10
12
16
Packingunit (pcs.)
1000
5000
For further information please contact us.
Böllhoff standard 52005 | steel | 10 | zinc-plated | Cr (VI) - free | self-tapping thread

AMTEC® screws achieve high-strength, durable and economical screw connections of plastic components. With their self-tapping thread, they are tailored to the direct screw connection of thermoplastic material. The specific material requirements of polymer materials are taken into account by the screw geometry, so that high load capacity and tear-out strength are achieved. The result is a durable and self-locking connection. Cost reduction results from the saving of thread creation. In addition, no additional securing as with washers or nuts is required. The connection can be disconnected several times (up to ten times). For optimized and easy assembly, the screw-in and over-tightening torques are far apart and prevent errors when screwing

Advantages:
• Protects the plastic component with high tear-out strength and load capacity
• Provides reliable, error-free screwing
• Up to ten repeated screw connections
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Countersunk head
Force application:
Hexalobular / Torx
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Hexalobular /TORX®: Efficient assembly
PDF
ENG
8200/13.02
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
PDF
ENG
8705/21-V1-EN (WBH)