RIVQUICK® Coloured blind rivets

Sleeve colour: RAL 9005 (jet black)
Head shape: Dome head | Material: Aluminium / Steel zinc-plated | Product group: Elements
Diameter (d)
3,2
4
4,8
Length (l)
8
10
Clamping range (e min - e max)
2,50 – 4,00
3,00 – 5,00
5,00 – 6,50
5,50 – 7,00
Packaging unit (pcs.)
500
1000
For further information please contact us.
RIVQUICK® Coloured blind rivets, Dome head, RAL9005, Body: aluminium / Mandrel: Steel zinc plated
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Steel zinc plated
Material sleeve:
Aluminium
Material:
Aluminium / Steel zinc-plated
Product group:
Elements