RIVQUICK® Coloured blind rivets

Sleeve colour: RAL 9010 (pure white)
Head shape: Dome head | Material: Aluminium / Steel zinc-plated | Product group: Elements
RIVQUICK® Coloured blind rivets, Dome head, RAL9010, Body: aluminium / Mandrel: Steel zinc plated
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Steel zinc plated
Material sleeve:
Aluminium
Material:
Aluminium / Steel zinc-plated
Product group:
Elements
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)