ISO 7089
similar to DIN 125

Washers

Material: Stainless steel A4 | Product group: Washers
similar to DIN 125 | DIN standard has been withdrawn
ISO 7089 | Washers | stainless steel | A4 | Cr(VI) - free
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A4
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)