DIN 125 A
similar to ISO 7089/7090

Washers

form A | without chamfer
Material: Brass | Surface: nickel plated | Product group: Washers
Diameter (d)
2.7
3.2
4.3
5.3
6.4
8.4
10.5
13
17
21
25
Packingunit (pcs.)
100
200
500
1000
5000
For further information please contact us.
similar to ISO 7089/7090 | DIN standard has been withdrawn
DIN 125 A | brass | nickel plated | Cr(VI) - free

Note: similar to ISO 7089 | DIN standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Brass
Surface:
nickel plated
Product group:
Washers
RoHS conformal:
Material:
Brass
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024