Drill chuck with external hexagon

for battery power pack installation tool type B-S 206
Product group: Accessories | Product type: B-S 206
Diameter (d)
M 2.5 - M 6
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41600000100/10
Art.no.: 41600000100/10
Drill chuck with external hexagon for B-S 206. External hexagon as per DIN 3126 - E 6.3.
Diameter (d):
M 2.5 - M 6
Packingunit (pcs.):
1
Product group:
Accessories
Product type:
B-S 206

Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)