Art.no.: 01601800040/10
Basic tool for P-PSG 714 and P-PSG 714 SF pneumatic HELICOIL® leader cartridge tools.
Size range:
• M7 to M14 x 1.25
• UNC 5/16"-18 to UNC 1/2"-13
• UNF 5/16"-24 to 1/2"-20
Size range:
• M7 to M14 x 1.25
• UNC 5/16"-18 to UNC 1/2"-13
• UNF 5/16"-24 to 1/2"-20
Diameter (d):
7 - 14x1.5
Packingunit (pcs.):
1
Thread type:
Metric fine and standard thread / UNC / UNF
Product group:
Accessories
Product type:
P-PSG 714
Product Guide: 360° Joining Technology
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads