SONICSERT® thread insert for ultrasonic installation

Type 0733 / standard
Flange/washer: without flange | Product group: Thread technology | Product type: 0733
The SONICSERT® thread insert is installed with common ultrasonic welders.

Upon welding, the plastic material is plasticised by ultrasonic vibrations and flows into the undercuts of the thread insert. Upon cooling, a low-stress interference is realised.

Advantages:
• Suitable for thermoplastic parts
• Especially designed for ultrasonic installation
• Screw-locked and low-tension anchoring
• High pull-out values
• Type 0730 can be installed from both sides. Advantages for automatic feed, since no directional orientation is required
Flange/washer:
without flange
Product group:
Thread technology
Product type:
0733
Material:
Brass
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)