E 5151

EJOT Altracs® plus screws for light metal materials

Material: Stainless steel A2 | Flange/washer: with flange | Thread type: Self-tapping thread | Head shape: Flanged button head | Force application: Torx Plus | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
3
Length (l)
6
Packaging unit (pcs.)
10000
Reset selection
For further information please contact us.
Art.no.: E5151K/A2306
Art.no.: E5151K/A2306
E 5151 | Stainless steel A2| Pan head with pressed-on washer | Torx Plus / Autosert drive | Cr(VI) – free | Self-tapping thread

The EJOT Altracs® Plus screws with self-tapping thread are used for direct fastening under challenging operating conditions. The thread geometry is optimised for light metals and other non-ferrous metals such as zinc, copper or brass. They can be screwed directly into the moulded hole, thus lowering production costs. It saves on thread machining and additional securing elements. The screw connection has special self-locking properties and protects the component even under challenging conditions such as vibrations and thermal or dynamic loads. The large load-bearing capacity is achieved by a large thread load-bearing depth. The fastening elements can be reused multiple times.

Benefits:
• large load capacity even when subjected to vibration and thermal or dynamic loads
• lower production costs – no thread formation and no additional securing required
• optimised thread geometry for light metals and non-ferrous metals

Further information and CAD files can be obtained directly from EJOT
Diameter (d):
3
Diamter (d1):
7,5
k:
2.25
Length (l):
6
Material:
Stainless steel A2
DIN/ISO:
E 5151
Pitch (P):
0.5
s:
0.7
t min.:
1
Packaging unit (pcs.):
10000
Tool size:
T10
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Flanged button head
Force application:
Torx Plus
Installation method:
Screw into place with tool
Product type:
Direct screw-fitting
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
PDF
ENG
8705/21-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)