DIN 7504 O
similar to ISO 15482

Self-drilling screws

countersunk head | cross-slot phillips | case hardened
Flange/washer: without flange | Thread type: Thread type ST (sheet metal) | Head shape: Countersunk head | Force application: Cross-slot (Phillips) | Material: Steel | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
2.9
3.5
3.9
4.2
4.8
5.5
6.3
Length (l)
13
16
19
22
25
32
38
45
50
Packingunit (pcs.)
250
500
1000
For further information please contact us.
similar to ISO 15482 | DIN-Norm wurde zurückgezogen
DIN 7504 O | steel | zinc-plated | Cr(VI) - free | thread type ST (sheet metal) | countersunk head according to DIN 7982

Note: Similar to ISO 15482 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Countersunk head
Force application:
Cross-slot (Phillips)
Material:
Steel
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)