B 50500
similar to ISO 7380

Safety screws

Linsenkopf |Torx mit Zapfen
Flange/washer: without flange | Thread type: Metric thread | Head shape: Button head | Force application: Hexalobular / Torx with dog point | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
4
5
6
8
Length (l)
10
12
16
20
25
30
40
45
50
Packingunit (pcs.)
100
500
1000
For further information please contact us.
similar to ISO 7380
Böllhoff Norm 50500 | Edelstahl A2 | Linsenkopf | Torx mit Zapfen | metrisches Gewinde | Cr(VI) - frei
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Button head
Force application:
Hexalobular / Torx with dog point
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)