DIN 927

Slotted shoulder screws

cylinder head | with slot
Flange/washer: without flange | Thread type: Metric thread | Head shape: Cylinder head | Force application: Slotted | Material: Steel 14 H | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
Diameter (d)
M5
Length (l)
8
10
Packaging unit (pcs.)
100
For further information please contact us.
DIN 927 | steel | 14 H | bright | Cr(VI) - free | metric thread
Material version:
14 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Slotted
Material:
Steel 14 H
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with internal driving feature
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
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02