DIN 6912 | stainless steel | A2 | Cr(VI) - free | metric thread
Note: Due to their head geometry, these screws are limited in their load bearing capacity, see DIN EN ISO 3506-1.
Note: Due to their head geometry, these screws are limited in their load bearing capacity, see DIN EN ISO 3506-1.
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Hexagon socket with key guide
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services