DIN 7991
similar to ISO 10642

Countersunk bolts

hexagon socket
Flange/washer: without flange | Thread type: Metric thread | Head shape: Countersunk head | Force application: Hexagon socket | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
similar to ISO 10642 | DIN standard has been withdrawn
DIN 7991 | steel | 10.9 | zinc-plated | Cr(VI) - free | metric thread | can be delivered with partial thread or full thread

Note: Similar to ISO 10642 | DIN-standard has been withdrawn | the head height and head diameter have been partly changed | due to the head geometry, these screws have only a limited load bearing capacity, see DIN EN ISO 898-1
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Countersunk head
Force application:
Hexagon socket
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024