ISO 10642
similar to DIN 7991

Countersunk bolts

hexagon socket
Flange/washer: without flange | Thread type: Metric thread | Head shape: Countersunk head | Force application: Hexagon socket | Material: Steel 10.9 | Installation method: Screw into place with tool | Product group: Screws
similar to DIN 7991
ISO 10642 | steel | 10.9 | Cr(VI) - free | metric thread

Note: Similar to DIN 7991 | the head height and head diameter have been partly changed | due to the head geometry, these screws have only a limited load bearing capacity, see DIN EN ISO 3506-1.
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Countersunk head
Force application:
Hexagon socket
Material:
Steel 10.9
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)