similar to ISO 8676
DIN 961 | steel | 10.9 | bright | Cr(VI) - free | metric fine thread
Note: Similar to ISO 8676 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22
Note: Similar to ISO 8676 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric fine thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
The Manual of fastening Technology: 8th edition
Fastening and assembly technology: Products and services