E 5151 | Tempered steel 10 | zinc plated | Button head | torx plus /autosert drive | Cr(VI) - free | self-tapping
The EJOT Altracs® Plus screws with self-tapping thread are used for direct screw connections in demanding operating conditions. The thread geometry is optimized for light metals and other non-ferrous metals such as zinc, copper or brass. They can be screwed directly into the cast hole, which reduces production costs. Thread creation and additional securing elements are saved. The screw connection has special self-locking properties and protects the component even under difficult conditions such as vibration, thermal or dynamic stress. The high load-bearing capacity is based on a large thread depth. The reliable fasteners can be reused more than once
Advantages:
• High load-bearing capacity even under vibration, thermal or dynamic load
• Lower production costs - no threading and no additional securing required
• Optimised thread geometry for light metals and non-ferrous metals
For further information and CAD-files please follow the link to the EJOT-homepage
The EJOT Altracs® Plus screws with self-tapping thread are used for direct screw connections in demanding operating conditions. The thread geometry is optimized for light metals and other non-ferrous metals such as zinc, copper or brass. They can be screwed directly into the cast hole, which reduces production costs. Thread creation and additional securing elements are saved. The screw connection has special self-locking properties and protects the component even under difficult conditions such as vibration, thermal or dynamic stress. The high load-bearing capacity is based on a large thread depth. The reliable fasteners can be reused more than once
Advantages:
• High load-bearing capacity even under vibration, thermal or dynamic load
• Lower production costs - no threading and no additional securing required
• Optimised thread geometry for light metals and non-ferrous metals
For further information and CAD-files please follow the link to the EJOT-homepage
Material version:
10
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Self-tapping thread
Head shape:
Flanged button head
Force application:
Torx Plus
Material:
Steel 10
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Self-Tapping Fasteners: Efficient fastening technology for solid metal, sheet metal and plastics
Fastening and assembly technology: Products and services