RIVQUICK® Varibolt multigrip blind rivets

Head shape: Dome head | Material: Stainless steel A2 / Stainless steel A2 | Product group: Elements
Diameter (d)
4.8
6.4
Length (l)
10
14
33
Clamping range (e min - e max)
1,60 – 6,90
1,60 – 11,00
2,00 – 9,50
2,00 – 15,90
Packingunit (pcs.)
200
500
1200
For further information please contact us.
RIVQUICK® Varibolt multigrip blind rivets, Dome head, Body: Stainless steel A2 / Mandrel: Stainless steel A2
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Stainless steel A2
Material sleeve:
Stainless steel A2
Material:
Stainless steel A2 / Stainless steel A2
Product group:
Elements
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)