RIVQUICK® Standard rivets, Dome head, Body: Stainless steel A2 / Mandrel: Stainless steel A2
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Stainless steel A2
Material sleeve:
Stainless steel A2
Material:
Stainless steel A2 / Stainless steel A2
Product group:
Elements
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)