RIVQUICK® Slotted rivets

Head shape: Dome head | Material: Aluminium / Aluminium | Product group: Elements
Diameter (d)
4
4.8
Length (l)
16
20,5
21
25
Clamping range (e min - e max)
1,00 – 3,00
1,00 – 5,00
1,00 – 8,50
1,00 – 9,00
5,00 – 11,00
Packingunit (pcs.)
500
For further information please contact us.
RIVQUICK® Slotted rivets, Dome head, Body: aluminium / Mandrel: aluminium
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Aluminium
Material sleeve:
Aluminium
Material:
Aluminium / Aluminium
Product group:
Elements
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024