RIVKLE® Hydraulic/pneumatic setting tool

- pressure controlled
Product group: Tools | Product type: NEO P107
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23617201000/00
Art.no.: 23617201000/00
Hydraulic / pneumatic setting tool RIVKLE® NEO P107

The new generation of RIVKLE® pneumatic tools designed for use in medium and large series productions.

This setting force-controlled setting tool is suitable for setting RIVKLE® standard blind rivet nuts made of aluminum (M3-M8), steel (M3-M8) and stainless steel (M3-M6) and for blind rivet studs.

Scope of delivery:
• Basic tool
• User manual
• Quick start
• Device purging kit
• Open-end wrench
• Allen wrench
• Practical case for transportation and storage

Mandrels and nosepieces are not included in the scope of delivery and must be ordered separately.

Characteristics:
• Maximum stroke: 7 mm
• Maximum setting force: 18 kN (from M3 to M8 steel)
• Operating air pressure: 5.5 bar min to 6.5 max
• Weight without tooling: 2 kg
• Noise level: < 70 dB (A)
• Production speed: 36 RIVKLE® /min

Advantages:
• 3 kN to 18 kN (M3-M8 steel)
• 36 RIVKLE® / min (record)
• Optimised maintenance (easier and faster)
• Designed and validated for large series use
• Compatible with existing RIVKLE® tools (mandrels and anvils)
• For RIVKLE® blind rivet nuts and studs
Range of application:
M 3 - M 8
Weight g:
2000
max. setting force:
18 kN
Packingunit (pcs.):
1
Product group:
Tools
Product type:
NEO P107
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
RIVKLE®: Power hand tools for RIVKLE® blind rivet nuts and studs
PDF
ENG
2366/19-V1-EN (BOF)
RIVKLE® NEO P107: Recommendation
PDF
ENG
01/2024
Operating instructions: RIVKLE® NEO P107
PDF
ENG
01/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
RIVKLE® NEO P107: The new generation of RIVKLE® pneumatic tools
PDF
ENG
2342/23-V1-EN (BOF)