RIVKLE® Standard blind rivet nuts

Hole geometry: Cylindrical | Head shape: Countersunk head | Material: Stainless steel | Product group: Elements | End type: Closed | Body form: Knurled
RIVKLE® stainless steel blind rivet nuts for an optimum corrosion resistance.
Thread as per ISO 6H (ISO 68-1).

RIVKLE® blind rivet nuts create internal threads on thin-walled components.

Advantages:
• Stable thread on thin-walled components
• Installation with one-sided accessibility ("blind"), also on hollow sections
• Easy to process in metals, plastics any many other components
• Repeated screwing
• No rework, even on already coated parts

For hollow bodies, profiles, housings or components with only one-sided accessibility, setting a blind rivet nut is often the only possible solution.
Hole geometry:
Cylindrical
Head shape:
Countersunk head
Material:
Stainless steel
Product group:
Elements
End type:
Closed
Body form:
Knurled
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
RIVKLE®: Stainless steel blind rivet nuts and studs
PDF
ENG
RK INOX 10/16 EN
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)