RIVKLE® Process Control

Type EP3009
Product group: Accessories | Product type: EP3009
Diameter (d)
M8 - M14
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 28252217000/00
Art.no.: 28252217000/00
RIVKLE® process control EP 3009:
• Connection of a force-controlled pneumatic/hydraulic installation tool with setting stroke control
• Perfect setting results without loss of performance
• For processing blind rivet nuts of sizes M8–M14
• Tooling not included
Diameter (d):
M8 - M14
Weight g:
3320
Packingunit (pcs.):
1
Product group:
Accessories
Product type:
EP3009
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)