DIN 1480 H

Turnbuckle nuts

with eyelet and hook
Material: Steel | Installation method: Assembly by hand | Surface: bright | Product group: Miscellaneous
Diameter (d)
M6
M8
M10
M12
M14
M16
M20
M24
Length (l)
110
125
170
200
255
Packingunit (pcs.)
1
For further information please contact us.
DIN 1480 H | steel | bright | Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Assembly by hand
Surface:
bright
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02