DIN 1472
similar to ISO 8745

Half-length taper grooved pins

Material: Stainless steel 1.4305 | Installation method: Installation with tool | Product group: Miscellaneous
Diameter (d)
2
3
4
5
6
8
Length (l)
8
10
12
16
20
25
30
35
40
50
Packaging unit (pcs.)
100
200
500
1000
For further information please contact us.
similar to ISO 8745 | DIN standard has been withdrawn
DIN 1472 | stainless steel | 1.4305 | Cr(VI) - free

Note: similar to ISO 8745 | DIN standard has been withdrawn
Material version:
1.4305
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Stainless steel 1.4305
Installation method:
Installation with tool
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
RoHS conformal:
Material:
Stainless steel
Technical information and dimensions of the product
PDF
ENG
02/2024
Products and services
PDF
ENG
1180/21-V1-EN (WBH)
8th edition
PDF
ENG
8100/23-V1-EN (WBH)