DIN 1477
similar to ISO 8747

Countersunk head grooved pins

Head shape: Countersunk head | Material: Steel | Installation method: Rivet / press in | Surface: bright | Product group: Miscellaneous
Diameter (d)
2
2.5
3
4
6
Length (l)
4
5
6
8
10
15
20
Packaging unit (pcs.)
200
500
1000
For further information please contact us.
similar to ISO 8747 | DIN standard has been withdrawn
DIN 1477 | steel | bright | Cr(VI) - free

Note: similar to ISO 8747 | DIN standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Head shape:
Countersunk head
Material:
Steel
Installation method:
Rivet / press in
Surface:
bright
Product type:
Pins, split pins, grooved pins
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02