DIN 660

Round head rivets

Head shape: Round head | Material: Steel | Installation method: Rivet / press in | Surface: bright | Product group: Miscellaneous
Diameter (d)
2
3
4
5
6
8
Length (l)
6
8
10
12
16
20
25
30
35
40
Packingunit (pcs.)
100
250
500
1000
2000
5000
For further information please contact us.
DIN 660 | steel | bright | Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Head shape:
Round head
Material:
Steel
Installation method:
Rivet / press in
Surface:
bright
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)