B 6334

Hexagonal coupling nuts

Flange/washer: without flange | Thread type: Metric thread | Force application: Hexagon head | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Nuts
Diameter (d)
M8
M10
M12
M14
M16
M20
M24
M30
Packingunit (pcs.)
10
25
50
100
Reset selection
For further information please contact us.
Art.no.: 6334A210
Art.no.: 6334A210
Böllhoff standard 6334 | stainless steel | A2 | Cr(VI) - free | metric thread | height: 3 d
Diameter (d):
M10
e:
18,9
m:
30
Pitch (P):
1,5
s:
17
Packingunit (pcs.):
100
Tool size:
SW 17
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Nuts
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)