Menu
Only for professionals

DIN 6796 

Conical spring washers for threaded connections
Material: Spring steel | Surface: mechanically zinc-plated

Diameter (d)

Packingunit

For further information please contact us.
Item no.: 6796FSTMZ3

Description

Item no.: 6796FSTMZ3
DIN 6796 | steel | spring steel | mechanically zinc-plated | Cr(VI) - free

Diameter: 3.2

technical details

Read on Hide
Application Joining by bolt, joining by stud, joining by screw
Cr(VI) Note Cr(VI)-free
Diameter (d) 3
Diameter (d2) 7
Diamter (d1) 3.2
For thread M3
Form Round
h max. 0,85
h min. 0,72
Installation method Assembly by hand
Material Spring steel
Risk hydrogen embrittlement
RoHS conformal
s 0,6
Surface mechanically zinc-plated

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Data sheet: Technical information and dimensions of the product English 02/2023 117.40 KB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF

This might also be of interest to you

Contact

General questions:
Phone: +421240259430(22)
E-mail:

You come from another country? Here you can find further contact persons.