Böllhoff standard 53070 | stainless steel | A2 | Cr (VI) - free
Locking washers are securing elements similar in shape to a cup spring. They have helical teeth on the upper and lower side. Placed under the head of the bolt or under the nut, the force is distributed over a larger area and preserves the surface of the component. Friction is optimized. By embossing the helical teeth into the mating part, a reliable form fit is achieved. Depending on the application, in addition to the preload force, the securing of the connection against automatic loosening is to be considered
Advantages:
• Optimized force connection
• Reliable form fit due to helical toothing
• Protection of the component surface
Locking washers are securing elements similar in shape to a cup spring. They have helical teeth on the upper and lower side. Placed under the head of the bolt or under the nut, the force is distributed over a larger area and preserves the surface of the component. Friction is optimized. By embossing the helical teeth into the mating part, a reliable form fit is achieved. Depending on the application, in addition to the preload force, the securing of the connection against automatic loosening is to be considered
Advantages:
• Optimized force connection
• Reliable form fit due to helical toothing
• Protection of the component surface
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Stainless steel A2
Application:
Joining by bolt, joining by stud, joining by screw
Product group:
Washers
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition