DIN 9021
similar to ISO 7093

Washers

with large outside diameter
Material: Steel 100 HV | Surface: zinc-plated | Product group: Washers
Diameter (d)
20
22
Packaging unit (pcs.)
100
For further information please contact us.
similar to ISO 7093 | DIN standard has been withdrawn
DIN 9021 | steel | 100 HV | zinc-plated | Cr(VI) - free

External diameter = 3x nominal thread diameter

Note: Similar to ISO 7093 | DIN standard has been withdrawn
Material version:
100 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel 100 HV
Surface:
zinc-plated
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)