DIN 9021
similar to ISO 7093

Washers

with large outside diameter
Material: Steel 100 HV | Surface: bright | Material: Steel 100 HV | Surface: bright | Product group: Washers
Diameter (d)
22
Packaging unit (pcs.)
100
Reset selection
For further information please contact us.
Art.no.: 9021A22
similar to ISO 7093 | DIN standard has been withdrawn
Art.no.: 9021A22
DIN 9021 | steel | 100 HV | bright | Cr(VI) - free

External diameter = 3x nominal thread diameter

Note: Similar to ISO 7093 | DIN standard has been withdrawn
Diameter (d):
22
d1 max.:
22,52
d1 min.:
22
d2 max.:
60
d2 min.:
58,1
ECLASS 7.1:
23090101
For thread:
M22
h:
4
h max.:
4,6
h min.:
3,4
Material:
Steel 100 HV
DIN/ISO:
DIN 9021
Surface:
bright
Product grade:
C
Packaging unit (pcs.):
100
Material version:
100 HV
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)