DIN 6319 C

Spherical washers

form c | hardened
Material: Steel | Surface: bright | Product group: Washers
Diameter (d)
6.4
8.4
10.5
13
17
21
25
31
37
43
Packingunit (pcs.)
10
25
50
100
200
500
For further information please contact us.
DIN 6319 C | steel | bright | Cr(VI) - free

Male and female spherical washers DIN 6319 are used when clamping elements should adjust themselves to non-parallel surfaces| When hexagonal nuts DIN 6330 type B are used, the male spherical washer is not required
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Steel
Surface:
bright
Product group:
Washers
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02