DIN 988

Shim rings

Material: Spring steel | Installation method: Assembly by hand | Surface: zinc-plated, thick-film passivated (VZD) | Product group: Washers
Diameter (d)
25
26
30
32
35
40
Diameter (d2)
36
37
42
45
50
h max.
2
2.5
Packaging unit (pcs.)
100
200
250
500
For further information please contact us.
DIN 988 | steel | spring steel | bright | Cr(VI) - free

Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227*: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for elements with a nominal tensile strength ≥ 800 MPa

*The verification of the mentioned minimum requirements is carried out according to the test conditions of DIN EN ISO 4042, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.
Cr(VI) Note:
Cr(VI)-free
Form:
Round
Risk hydrogen embrittlement:
Material:
Spring steel
Installation method:
Assembly by hand
Surface:
zinc-plated, thick-film passivated (VZD)
Product type:
Flat washers
Product group:
Washers
RoHS conformal:
Material:
Spring steel
VZD – the Cr(VI)-free alternative: Sustainable surface protection from Böllhoff
PDF
ENG
8045/17.02
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024