Art.no.: 01402765102/10
Finishing tap (product type 0140.2)
Manual tap for through holes and blind holes to create holding threads (acc. to NASM33537) for HELICOIL® coil thread inserts. A manual tap, a taper tap (product type 0140.1), is required in addition.
Properties:
• 2-pitch chamfer
• Machining of materials with 700 N/mm² strength max.
Note:
The taper tap (product type 0140.1) must be ordered as a separate item.
Manual tap for through holes and blind holes to create holding threads (acc. to NASM33537) for HELICOIL® coil thread inserts. A manual tap, a taper tap (product type 0140.1), is required in addition.
Properties:
• 2-pitch chamfer
• Machining of materials with 700 N/mm² strength max.
Note:
The taper tap (product type 0140.1) must be ordered as a separate item.
Diameter (d):
BSF 5/16"-22
Pitch (P):
1,155
Packingunit (pcs.):
1
Thread type:
BSF
Product group:
Tools
Product type:
0140.2
Product Guide: 360° Joining Technology
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads