The H-M manual installation tool allows an easy installation of HELICOIL® Classic and HELICOIL® Plus thread inserts. The fly-over tool with depth stop fits metric coarse threads.
Note:
Only required for HELICOIL® Plus for fine screw threads and special applications. As an alternative, a HELICOIL® Plus installation mandrel can be used.
Properties:
• With depth stop
• For HELICOIL® Classic, HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock
Note:
Only required for HELICOIL® Plus for fine screw threads and special applications. As an alternative, a HELICOIL® Plus installation mandrel can be used.
Properties:
• With depth stop
• For HELICOIL® Classic, HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock
Thread type:
Metric standard thread
Product group:
Tools
Product type:
H-M
Product Guide: 360° Joining Technology
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads