Menu
Only for professionals

HELICOIL® Plus installation mandrels with depth stop
Product type: 4160.23 | Thread type: Metric standard and fine thread | Design: HELICOIL® Plus Screwlock | Packingunit: 1 pcs.

Diameter (d)

Pitch (P)

For further information please contact us.
Item no.: 41602304022/10

Description

Read on Hide
Typ 4160.23 Item no.: 41602304022/10
Type 4160.23 installation mandrel with depth stop to process HELICOIL® Plus Screwlock coil thread inserts with coarse thread.

Suited for:
• B-S 206 cordless installation tool
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 pneumatic installation tool

Properties:
• With external hexagon as per DIN 3126 – E 6.3/DIN ISO 1173

Note:
These installation mandrels can also be used as manual installation mandrels.

HELICOIL® Plus Screwlock installation mandrels are marked with a ring groove on the guide shaft. HELICOIL® Plus Free Running installation mandrels have a smooth guide shaft.

technical details

Read on Hide
Design HELICOIL® Plus Screwlock
Diameter (d) M 4
Pitch (P) 0,7
Product type 4160.23
Thread type Metric standard and fine thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 03/2021 470.66 KB / PDF
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads English 0100/16.02 2.87 MB / PDF
Product Guide: Fastening and assembly technology English 1190/20-V1-EN 1.53 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +421240259430(22)
E-mail:

You come from another country? Here you can find further contact persons.