Spare battery

for battery power pack installation tool
Product group: Accessories | Product type: B-S 206
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 41604300200/10
Art.no.: 41604300200/10
Spare battery for the B-S 206 battery-powered installation tool.

Properties:
• 3.6 V DC
• Nominal capacity: 1.5 Ah
• Charging time: 30 minutes
Diameter (d):
M 2.5 - M 6
Packingunit (pcs.):
1
Power:
3,6 V / 1,5 Ah
Product group:
Accessories
Product type:
B-S 206

HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)