Menu
Only for professionals

RIVKLE® Standard blind rivet nuts
Material: Stainless steel | Hole geometry: Cylindrical | Body form: Knurled | Head shape: Flat head | End type: Open

For further information please contact us.
Item no.: 23306060045/00

Description

Read on Hide
Item no.: 23306060045/00
RIVKLE® stainless steel blind rivet nuts for an optimum corrosion resistance.
Thread as per ISO 6H (ISO 68-1).

RIVKLE® blind rivet nuts create internal threads on thin-walled components.

Advantages:
• Stable thread on thin-walled components
• Installation with one-sided accessibility ("blind"), also on hollow sections
• Easy to process in metals, plastics any many other components
• Repeated screwing
• No rework, even on already coated parts

For hollow bodies, profiles, housings or components with only one-sided accessibility, setting a blind rivet nut is often the only possible solution.

technical details

Read on Hide
B 11
Clamping range (e min - e max) 3,00 – 4,50
D+0,1 9
Diameter (d) M 6
Drilling diameter d 9
E 1.5
e max. 4,5
e min. 3
Head shape Flat head
Hole geometry Cylindrical
L2 8,6
Length (l) 16,4
Material Stainless steel
S S = 6.3 - e

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
RIVKLE®: Blind rivet nuts and studs English 2307 19-V1 7.23 MB / PDF
Data sheet: Technical information and dimensions of the product English 02/2019 146.61 KB / PDF
RIVKLE®: Stainless steel blind rivet nuts and studs English RK INOX 10/16 EN 2.46 MB / PDF
Product Guide: Fastening and assembly technology English 1190/20-V1-EN 1.53 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +421240259430(22)
E-mail:

You come from another country? Here you can find further contact persons.