Menu
Only for professionals

QUICKSERT® Hex thread insert for self-tapping installation, standard
Flange/washer: without flange | Material: Brass

Diameter (d)

Outer diameter (d2)

Length (l)

For further information please contact us.

Description

Read on Hide
Typ 1437
QUICKSERT® Hex consists of a cylindrical basic body with internal thread and additional internal hexagon and a special external thread.

The profile of the external thread has an extremely small flank angle and expands asymmetrically towards the thread root. This way, installation at low driving torques is optimised. Very good tight-fit is achieved with an ideal distribution of load. The bottom part of the bush is provided with a cutting slot. For special requirements, we offer a version with flange. The threaded bush is inserted and screwed in with a rotating spindle. It is not necessary to screw out the spindle.

Advantages:
• Efficient installation process resulting from additional driver shape (e.g. hexagonal shape)
• For thermoplastics and thermosets
• Extra small flank angles of the special external thread minimise radial tensions
• High-strength and torsion-proof threads
• Special version available with external left-hand thread for improved reverse locking

technical details

Read on Hide
Flange/washer without flange
Material Brass
Product type 1437

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 08/2021 224.03 KB / PDF
Product Guide: Fastening and assembly technology English 1190/22-V1-EN (WBH) 936.46 KB / PDF
AMTEC®: Precision thread inserts for plastic parts and equipment for installation English 0200/20-V1-EN (WBH) 3.60 MB / PDF

Video

Contact

General questions:
Phone: +421240259430(22)
E-mail:

You come from another country? Here you can find further contact persons.