similar to ISO 1479 | DIN standard has been withdrawn
DIN 7976 | stainless steel | A2 | Cr(VI) - free | thread type ST (sheet metal)
Note: Similar to ISO 1479 | DIN-standard has been withdrawn | differing height of head
Note: Similar to ISO 1479 | DIN-standard has been withdrawn | differing height of head
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Thread type ST (sheet metal)
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition