DIN 933
similar to ISO 4017

Hexagon head bolts

hexagon head | fully threaded
Flange/washer: without flange | Thread type: Metric thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel 5.6 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
Diameter (d)
M8
M10
M12
M16
M20
M24
Length (l)
20
30
35
40
50
55
60
65
70
80
90
Packaging unit (pcs.)
10
25
50
100
200
For further information please contact us.
similar to ISO 4017 | DIN standard has been withdrawn
DIN 933 | steel | 5.6 | bright | Cr(VI) - free | metric thread | screws can be paired with a 6h tolerance-compliant female thread

Note: Similar to ISO 4017 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22


This standard specifies the characteristics of hexagon head bolts of product grade A and B:

Product grade A = For threads M1,6 to M24 and nominal lengths ≤ 10d or 150 mm, whichever is the shorter
Product grade B = For threads over M24 or nominal lengths > 10d or 150 mm, whichever is the shorter.

Information about the product class can be found in the technical details of the selected article.
Material version:
5.6
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel 5.6
Installation method:
Screw into place with tool
Surface:
bright
Product type:
Cap screw with external driving feature
Product group:
Screws
RoHS conformal:
Material:
Steel